IESNA:LM-63-2002
[TEST]P1302938
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-90)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3RT02R409024DE010 E3CBUS1MW
[LUMINAIRE]3in Adjustable LED luminaire with, R40 optic, 2400K CCT AND, 90CRI , E3CBUS1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2400
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]316
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
886 884.6 874.3 852.9 812.7 750.6 656.8 527.5 353.8 190.9
99 47.1 23.3 13.1 7.9 4.2 1.9 0.5 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0
